您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD-Tutorials
CAD-Models
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD-Tutorials
CAD-Models
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Shut-off damper rotary knob stepless sleeve - HoKa shut-off damper incl. seal with rotary knob, stepless, with socket on both sides, 4th generation
Hoka
Butterfly Valves
Powered by
CAD模型選擇
{hoka/absterrklappen/absperrklappe_dknopf_muffe_stufenlos_asmtab.prj},{NB=Absperrklappe PPs, Innendurchmesser = 110 - 10036218(LOD=M-300)},{CNSORDERNO=10036218},{CNSPRICE=57.00},{CNSMASSEXACT=0.000},{DA=110},{LGES=150},{L=40.0},{L1=70},{LX=150},{L1X=70},{TOL=1.0},{S=3.0},{D=105.000},{D1=110.300},{D2=111.000},{D3=117.655},{B=18.076},{B1=85.459},{V=1},{V1=2},{MCODE=4.absp.dksl.mu.4g:0110},{ARTD=HoKa PPs Absperrklappe inkl. Dichtung Ø 110 mm mit Drehknopf stufenlos, beidseitig mit Muffe, 4. Generation},{ARTE=HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 110 mm with sockets, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARD
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
10036197
HoKa PVC butterfly valve ...
PVC
0110
RAL 7011
black
110
150
40.0
70
0.3
2.5
HoKa butterfly valve with...
The specified dimensions ...
10036132
HoKa PVC butterfly valve ...
PVC
0125
RAL 7011
black
125
150
40.0
70
0.3
2.5
HoKa butterfly valve with...
The specified dimensions ...
10036200
HoKa PVC butterfly valve ...
PVC
0140
RAL 7011
black
140
150
37.5
75
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
10036133
HoKa PVC butterfly valve ...
PVC
0160
RAL 7011
black
160
150
40.0
70
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
10036201
HoKa PVC butterfly valve ...
PVC
0180
RAL 7011
black
180
170
50.0
70
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
10036134
HoKa PVC butterfly valve ...
PVC
0200
RAL 7011
black
200
170
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
10036202
HoKa PVC butterfly valve ...
PVC
0225
RAL 7011
black
225
170
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
10036135
HoKa PVC butterfly valve ...
PVC
0250
RAL 7011
black
250
170
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
10036203
HoKa PVC butterfly valve ...
PVC
0280
RAL 7011
black
280
170
47.5
75
0.6
2.5
HoKa butterfly valve with...
The specified dimensions ...
10036204
HoKa PVC butterfly valve ...
PVC
0315
RAL 7011
black
315
170
50.0
70
0.6
2.5
HoKa butterfly valve with...
The specified dimensions ...
10036205
HoKa PVC butterfly valve ...
PVC
0355
RAL 7011
black
355
170
50.0
70
0.7
3.0
HoKa butterfly valve with...
The specified dimensions ...
10036206
HoKa PVC butterfly valve ...
PVC
0400
RAL 7011
black
400
180
50.0
80
0.7
3.0
HoKa butterfly valve with...
The specified dimensions ...
10036558
HoKa PE butterfly valve i...
PE
0110
black
black
110
150
40.0
70
1.0
3.0
HoKa butterfly valve with...
The specified dimensions ...
10036559
HoKa PE butterfly valve i...
PE
0125
black
black
125
150
40.0
70
1.2
3.0
HoKa butterfly valve with...
The specified dimensions ...
10036560
HoKa PE butterfly valve i...
PE
0140
black
black
140
150
37.5
75
1.3
3.0
HoKa butterfly valve with...
The specified dimensions ...
10036561
HoKa PE butterfly valve i...
PE
0160
black
black
160
150
40.0
70
1.5
3.0
HoKa butterfly valve with...
The specified dimensions ...
10036562
HoKa PE butterfly valve i...
PE
0180
black
black
180
170
50.0
70
1.7
3.5
HoKa butterfly valve with...
The specified dimensions ...
10036563
HoKa PE butterfly valve i...
PE
0200
black
black
200
170
50.0
70
1.8
3.5
HoKa butterfly valve with...
The specified dimensions ...
10036564
HoKa PE butterfly valve i...
PE
0225
black
black
225
170
50.0
70
1.9
3.5
HoKa butterfly valve with...
The specified dimensions ...
10036565
HoKa PE butterfly valve i...
PE
0250
black
black
250
170
50.0
70
2.0
3.5
HoKa butterfly valve with...
The specified dimensions ...
10036566
HoKa PE butterfly valve i...
PE
0280
black
black
280
170
47.5
75
2.2
3.5
HoKa butterfly valve with...
The specified dimensions ...
10036430
HoKa PE butterfly valve i...
PE
0315
black
black
315
170
50.0
70
2.4
4.0
HoKa butterfly valve with...
The specified dimensions ...
10036567
HoKa PE butterfly valve i...
PE
0355
black
black
355
170
50.0
70
2.4
4.0
HoKa butterfly valve with...
The specified dimensions ...
10036568
HoKa PE butterfly valve i...
PE
0400
black
black
400
180
50.0
80
2.4
4.5
HoKa butterfly valve with...
The specified dimensions ...
10036232
HoKa PP butterfly valve i...
PP
0110
RAL 7032
black
110
150
40.0
70
1.0
3.0
HoKa butterfly valve with...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D